1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Center Drill, A Type, 60°Left-Hand Cut (CDL0.8-4)

IWA CHAMFERING CUTTERS

HSS Center Drill, A Type, 60°Left-Hand Cut (CDL0.8-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Tool material: HSS
· Work material: General steel [○] / stainless steel [○] / cast iron [○] / aluminum [○] / copper [○] / resin [○]
[Applications] Centering (Positioning)

Part Number
CDL0.8-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)
JIS

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 0.84371-

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Rotation Direction Left Blade