(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Center drill bit with sharpness and outstanding durability.
· Center drill bit of Iwata Tool continue to evolve.
· Achieving both sharpness and breakage-resistance by optimizing the shape, in addition to using cobalt high-speed steel and improving runout accuracy.
Part Number |
---|
CD0.3-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Blade Length (mm) | JIS |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,140.90 | CENTERING/COUNTERSINK | 1 Piece(s) | 12 Day(s) | 0.3 | 3 | 31 | 0.3 | - |
Loading...
Application | Centering (Positioning) | Both square (θ) | 60 | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Rotation Direction | Right blade |
Please check the type/dimensions/specifications of the part CD0.3-3 in the HSS, Center Drill Bit, A Type, 60° series.
Part Number |
---|
CD0.4-3 |
CD0.5-3 |
CD0.6-4 |
CD0.7-4 |
CD0.8-4 |
CD0.9-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Blade Length (mm) | JIS |
---|---|---|---|---|---|---|---|---|---|
฿ 956.10 | 1 Piece(s) | 14 Day(s) | 0.4 | 3 | 31 | 0.5 | - | ||
฿ 902.65 | 1 Piece(s) | 19 Day(s) | 0.5 | 3 | 31 | 0.6 | - | ||
฿ 784.13 | 1 Piece(s) | 14 Day(s) | 0.6 | 4 | 37 | 0.8 | - | ||
฿ 717.84 | 1 Piece(s) | 19 Day(s) | 0.7 | 4 | 37 | 0.9 | - | ||
฿ 620.25 | 1 Piece(s) | 12 Day(s) | 0.8 | 4 | 37 | 1 | - | ||
฿ 584.20 | 1 Piece(s) | 14 Day(s) | 0.9 | 4 | 37 | 1.2 | - |
How can we improve?
How can we improve?