(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for aluminum, resin, etc. Capable of reducing burrs and improving surface roughness. Capable of high precision machining, and a superior finish can be achieved. DLC coating, effective for easily welded work materials, is also standardized.
Part Number |
---|
90SPA0.3-1.2 |
90SPA0.5-2 |
90SPA0.5-2-3 |
90SPA0.8-3 |
90SPA1.0-4 |
90SPA1.5-6 |
90SPA2.0-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Maximum Chamfering Width d1 (mm) | Pivot Length (mm) | Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 529.73 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 0.3 | 3 | 40 | 1.2 | 3.6 | 3 | ||
฿ 400.98 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 0.5 | 2 | 40 | - | - | 2 | ||
฿ 400.98 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 0.5 | 3 | 40 | 2 | 6 | 3 | ||
฿ 278.83 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 0.8 | 3 | 40 | - | - | 2 | ||
฿ 292.13 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 1 | 4 | 40 | - | - | 2 | ||
฿ 333.25 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 1.5 | 6 | 50 | - | - | 2 | ||
฿ 360.46 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 2 | 8 | 60 | - | - | 2 |
Loading...
Application | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | Both square (θ) | 90 | work material | general steel / Aluminum / Copper / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Rotation Direction | Right blade |
How can we improve?
How can we improve?