(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness
Part Number |
---|
60SPCL1.0-3TICN |
60SPCL1.5-4TICN |
60SPCL2.0-6TICN |
60SPCL2.5-8TICN |
60SPCL3.0-10TICN |
60SPCL4.0-12TICN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Minimum chamfering diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 918.70 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1 | 3 | 35 | 1 | ||
฿ 1,015.19 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.5 | 4 | 40 | 1.5 | ||
฿ 1,111.68 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2 | 6 | 50 | 2 | ||
฿ 1,401.14 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.5 | 8 | 60 | 2.5 | ||
฿ 1,690.60 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 3 | 10 | 70 | 3 | ||
฿ 2,076.56 | IWA CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 4 | 12 | 80 | 4 |
Loading...
Application | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | Both square (θ) | 60 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | Available | Coating Type | TiCN | Rotation Direction | Left Blade |
Drawing | 1 |
How can we improve?
How can we improve?