1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS SP Center 60° Long Type TiCN Coating (60LSPC0.5-2TICN)

IWA CHAMFERING CUTTERS

HSS SP Center 60° Long Type TiCN Coating (60LSPC0.5-2TICN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness

Part Number
60LSPC0.5-2TICN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Drawing

฿ 1,135.80

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.5Single blade21000.52

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiCN Rotation Direction Right blade