1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS HG Center Drill, A Type, 60°, TiCN Coating (Part Number)

HSS HG Center Drill, A Type, 60°, TiCN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 513.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-grade center drill for mass production.
· Thoroughly improves tact time and achieves a stable life.
· Center drill improved for mass production.
· Small diameter sizes, in particular, boast life several times longer than conventional center drills

Part Number
CDH0.3-0.9TICN
CDH0.4-1.2TICN
CDH0.5-1.5TICN
CDH0.6-1.8TICN
CDH0.7-2.1TICN
CDH0.8-2.4TICN
CDH0.9-2.7TICN
CDH1.0-3TICN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)
Pivot Length
(mm)
Drawing

฿ 831.86

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.30.90.32.72

฿ 687.13

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.41.20.43.62

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 0.51.50.54.52

฿ 600.30

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.61.80.65.42

฿ 600.30

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.72.10.76.32

฿ 571.34

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.82.40.87.22

฿ 571.34

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 0.92.70.98.12

฿ 513.45

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 131-1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiCN shank diameter(mm) 3
Rotation Direction Right blade Overall Length L(mm) 40