1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HAP50 Center Drill, A Type, 60° (CD2.5-8P50)

IWA CHAMFERING CUTTERS

HAP50 Center Drill, A Type, 60° (CD2.5-8P50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Tool material: Cobalt HSS
· Work material: General steel [○] / stainless steel [○] / cast iron [○] / aluminum [○] / copper [○] / resin [○]
[Applications] Centering (Positioning)

Part Number
CD2.5-8P50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)
JIS

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 2.58563.2Old JIS1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N NA Rotation Direction Right blade