- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of PH-50
-
- Product Type
- Other
-
- Overall Length(mm)
- 170
-
- Blade Hardness
- HRC54±2
-
- Material
- Blade: Stainless steel for blades, Grip: PE
-
- Weight(g)
- 58
-
- Features
- Serrated Saw Blade: The small serrated blade ensures that the target object is not lost. Cuts superfine fibers like Kevlar and glass fibers without slipping. U-Shaped Saw Blade: Large U-shaped teeth cleanly cut through special cords. The cut surface is sharp even for cotton core cords and cotton covered cords.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 710.00
|
HAND TOOLS
|
1 Piece(s)
|
|
14 Day(s)
|
10 |
Basic Specifications
-
- Product Type
- Other
-
- Overall Length(mm)
- 170
-
- Blade Hardness
- HRC54±2
-
- Material
- Blade: Stainless steel for blades, Grip: PE
-
- Weight(g)
- 58
-
- Features
- Serrated Saw Blade: The small serrated blade ensures that the target object is not lost. Cuts superfine fibers like Kevlar and glass fibers without slipping. U-Shaped Saw Blade: Large U-shaped teeth cleanly cut through special cords. The cut surface is sharp even for cotton core cords and cotton covered cords.
Product Description
Cutting tool equipped with a serrated saw and a U-shaped saw that even cuts through special materials easily.
[Features]
· Can easily cut special materials such as aluminum plate (0.5 mm), cabtyre cables, and circular cords that are difficult to cut with regular scissors.
· Can handle sheathed wire and ultra-fine fibers such as Kevlar.
· Can cut with a sharper cutting surface than nippers.
[Applications]
· Wide range of use, from electrical work to various hobbies.
Specifications of PH-50
-
- Product Type
- Other
-
- Overall Length(mm)
- 170
-
- Blade Hardness
- HRC54±2
-
- Material
- Blade: Stainless steel for blades, Grip: PE
-
- Weight(g)
- 58
-
- Features
- Serrated Saw Blade: The small serrated blade ensures that the target object is not lost. Cuts superfine fibers like Kevlar and glass fibers without slipping. U-Shaped Saw Blade: Large U-shaped teeth cleanly cut through special cords. The cut surface is sharp even for cotton core cords and cotton covered cords.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 710.00
|
HAND TOOLS
|
1 Piece(s)
|
|
14 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Special materials can be cut easily.
●Cut it beautifully without skipping the target object with its small serrated blade and its large U-shaped blade.Specification
●Blade Length(mm):55
●Blade Thickness(mm):-
●Total Length(mm):170
●SPQ(piece):10
●Cutting Performance: Pure Aluminum Plate(0.5mm or less)/Copper Wire(1.5mm or less)
●Blade Part Hardness: HRC54±2Materials
●Blade Part: Stainless Steel for Blade
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?