- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of PH-34
-
- Product Type
- Other
-
- Overall Length(mm)
- 145
-
- Tip Shape
- Bend
-
- Material
- Stainless Steel
-
- Weight(g)
- 33
-
- Supplement
- Has a textured tip blade.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 520.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Basic Specifications
-
- Product Type
- Other
-
- Overall Length(mm)
- 145
-
- Tip Shape
- Bend
-
- Material
- Stainless Steel
-
- Weight(g)
- 33
-
- Supplement
- Has a textured tip blade.
Product Description
Snips (bent) ideal for delicate cutting work around printed circuit boards.
[Features]
· Material: Stainless steel.
· The object will not slip because of the tip serrations.
· The tip has a curved shape.
[Applications]
· Ideal for delicate cutting work.
Specifications of PH-34
-
- Product Type
- Other
-
- Overall Length(mm)
- 145
-
- Tip Shape
- Bend
-
- Material
- Stainless Steel
-
- Weight(g)
- 33
-
- Supplement
- Has a textured tip blade.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 520.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Precision scissors optimum for delicate cutting around the printed circuit board.
●Does not slip with serrated blade tip.Specification
●Tip Shape:Bend
●Blade Length(mm):28
●Blade Thickness(mm):1.5
●Total Length(mm):145Materials
●Blade Part: Stainless Steel(SUS410)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?