- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of NS-06
-
- Product Category
- Nippers
-
- Nippers Type
- Nippers
-
- Total Length(mm)
- 112
-
- With/Without Spring
- Included
-
- Copper Wire Cutting Capacity(φ/mm)
- 0.8
-
- Set / Single
- Single Item
-
- Blade Hardness
- HRC58±4
-
- Material
- High Carbon Steel
-
- Body / Option
- Main Body
-
- Weight(g)
- 52
-
- Characteristics
- Dedicated for soft wire material such as copper wire. Has convenient strap hole for fall prevention.
-
- Supplement
- Has a metal fitting for the adjustment of blade opening width.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,115.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Basic Specifications
-
- Product Category
- Nippers
-
- Nippers Type
- Nippers
-
- Total Length(mm)
- 112
-
- With/Without Spring
- Included
-
- Copper Wire Cutting Capacity(φ/mm)
- 0.8
-
- Set / Single
- Single Item
-
- Blade Hardness
- HRC58±4
-
- Material
- High Carbon Steel
-
- Body / Option
- Main Body
-
- Weight(g)
- 52
-
- Characteristics
- Dedicated for soft wire material such as copper wire. Has convenient strap hole for fall prevention.
-
- Supplement
- Has a metal fitting for the adjustment of blade opening width.
Product Description
Nippers ideal for base periphery work on precision equipment, etc.
[Features]
· For dedicated use with copper wire and other soft wire materials.
· Uses environmentally friendly elastomer resin and gently fits to hands.
· It has support for ESD anti-static countermeasures, with a surface resistance value of 1 x 10⁶ to 10⁷ Ω/sq. that allows secure work on circuit boards.
[Applications]
· For base periphery work on precision equipment, etc.
Specifications of NS-06
-
- Product Category
- Nippers
-
- Nippers Type
- Nippers
-
- Total Length(mm)
- 112
-
- With/Without Spring
- Included
-
- Copper Wire Cutting Capacity(φ/mm)
- 0.8
-
- Set / Single
- Single Item
-
- Blade Hardness
- HRC58±4
-
- Material
- High Carbon Steel
-
- Body / Option
- Main Body
-
- Weight(g)
- 52
-
- Characteristics
- Dedicated for soft wire material such as copper wire. Has convenient strap hole for fall prevention.
-
- Supplement
- Has a metal fitting for the adjustment of blade opening width.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,115.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●By careful quenching, the sharpness is great and excellent in durability.
●With bracket that can adjust the blade opening width.Specification
●Cutting Performance(mm) Copper Wire:Φ0.8
●Total Length(mm):112
●SPQ(piece):5
●Round Blade
●With mechanical spring
●Surface Resistivity: 1 x 106 to107Ω
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?