- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of PZ-55
-
- Product Category
- Pliers
-
- Pliers Type
- Pliers
-
- Total Length(mm)
- 150
-
- With/Without Spring
- Not Included
-
- Set / Single
- Single Item
-
- Blade Hardness
- HRC56±2
-
- Screw Shape
- Pan head screw
-
- Tip Opening Region(φmm)
- 3-8
-
- Body Mouth(φmm)
- 5.5-10
-
- Material
- High Carbon Steel
-
- Body / Option
- Main Body
-
- Weight(g)
- 125
-
- Characteristics
- It grasps the "head" of machine screw and turns. An essential tool for field maintenance. A multi-serration type with a wide range of applications.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 991.98
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Product Category
- Pliers
-
- Pliers Type
- Pliers
-
- Total Length(mm)
- 150
-
- With/Without Spring
- Not Included
-
- Set / Single
- Single Item
-
- Blade Hardness
- HRC56±2
-
- Screw Shape
- Pan head screw
-
- Tip Opening Region(φmm)
- 3-8
-
- Body Mouth(φmm)
- 5.5-10
-
- Material
- High Carbon Steel
-
- Body / Option
- Main Body
-
- Weight(g)
- 125
-
- Characteristics
- It grasps the "head" of machine screw and turns. An essential tool for field maintenance. A multi-serration type with a wide range of applications.
Product Description
A tool that can remove screws that cannot be removed with a screwdriver, such as crushed screws and rusted screws.
[Features]
· The vertical groove on the tip ensures a firm grip to M screw heads.
· Pliers that firmly grip and remove stripped, rusted, and stuck screws.
· Work can be done in narrow spaces since it is possible to grip vertically with the tip grasping part.
· A multi-serration type.
[Applications]
· It can be used for removing crushed screws and rusted screws.
Specifications of PZ-55
-
- Product Category
- Pliers
-
- Pliers Type
- Pliers
-
- Total Length(mm)
- 150
-
- With/Without Spring
- Not Included
-
- Set / Single
- Single Item
-
- Blade Hardness
- HRC56±2
-
- Screw Shape
- Pan head screw
-
- Tip Opening Region(φmm)
- 3-8
-
- Body Mouth(φmm)
- 5.5-10
-
- Material
- High Carbon Steel
-
- Body / Option
- Main Body
-
- Weight(g)
- 125
-
- Characteristics
- It grasps the "head" of machine screw and turns. An essential tool for field maintenance. A multi-serration type with a wide range of applications.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 991.98
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Optimum for removing of crushed screws, special screws and the like.Specification
●Total Length(mm):150
●Grip Width(mm):53
●Tip Width(mm):17
●Thickness(mm):9
●Tip Length(mm):29
●SPQ(piece):5
●Compatible screw/Holding Part at the Tip: Φ3 to Φ8, Main Body Holding Part: Φ5.5 to Φ10
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?