- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Adjustment Screwdriver (for High Frequency)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Shaft Length L (mm) |
Total Length (mm) |
Weight (g) |
|
฿ 95.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
100 |
156.5 |
8 |
|
฿ 110.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
150 |
206.5 |
10 |
Basic Specifications
-
- Standards for Tip Shape
- Minus (-)
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 2
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 0.5
-
- Bit Size
- Width: 2, Thickness: 0.5
-
- Shaft Diameter(mm)
- φ6
-
- Grip Length(mm)
- 54
-
- Grip Diameter(mm)
- φ12
-
- Material
- Tip: SK Material
Product Description
This is a type of adjusting screwdriver with a 3 mm tip, which is used for high frequencies.
[Features]
· For high frequency.
· 3 mm tip type with semi-fixed resistance for trimmer capacitors.
· The tip is a tough SK material bit.
[Applications]
· Ideal for adjusting electronic substrate circuit boards.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Shaft Length L (mm) |
Total Length (mm) |
Weight (g) |
|
฿ 95.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
100 |
156.5 |
8 |
|
฿ 110.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
150 |
206.5 |
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?