(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Interchangeable Screwdriver/Interchangeable Mini Star Screwdriver

Interchangeable Screwdriver/Interchangeable Mini Star Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of DST-07

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    16
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • Shaft Diameter(mm)
    6.3
  • Total Length(mm)
    42
  • Weight(g)
    21
  • Grip Length(mm)
    26
  • Grip Diameter(mm)
    27.5
  • Characteristics
    Most suitable for working with narrow spaces.
  • Supplementary Explanation
    Placing a finger on the upper part of the handle and fixing the body allows it to be turned more smoothly.
Part Number
DST-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 206.00

ENG HAND TOOL 1 Piece(s) 12 Day(s) 10

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    16
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • Shaft Diameter(mm)
    6.3
  • Total Length(mm)
    42
  • Weight(g)
    21
  • Grip Length(mm)
    26
  • Grip Diameter(mm)
    27.5
  • Characteristics
    Most suitable for working with narrow spaces.
  • Supplementary Explanation
    Placing a finger on the upper part of the handle and fixing the body allows it to be turned more smoothly.

Product Description

2-in-1, Phillips and flathead 2-way mini-screwdriver.
[Features]
· +/- 2-WAY 2-in-1 bit.
· 42 mm long ultra compact design is ideal for work in narrow spaces.
· Screwdriver tip has been magnetized.
[Applications]
· Optimal for work in narrow locations where ordinary screwdrivers cannot reach.

Specifications of DST-07

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    16
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • Shaft Diameter(mm)
    6.3
  • Total Length(mm)
    42
  • Weight(g)
    21
  • Grip Length(mm)
    26
  • Grip Diameter(mm)
    27.5
  • Characteristics
    Most suitable for working with narrow spaces.
  • Supplementary Explanation
    Placing a finger on the upper part of the handle and fixing the body allows it to be turned more smoothly.
Part Number
DST-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 206.00

ENG HAND TOOL 1 Piece(s) 12 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1