(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Screwdriver Set DK-05 – 08

Replacement Screwdriver Set DK-05 – 08

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 639.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DK-05
DK-06
DK-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length
(mm)
Weight
(g)
Characteristics

฿ 710.00

HAND TOOLS 1 Piece(s) Same day 10 Phillips (+) / Slotted (-) No.00 / No. 0 / No. 1 / No. 2 / No. 3 5.5 - Electricity Detection Grip: 115; Other Screwdriver: 125 284 (Including case) With Low Voltage Detection Grip (80-300 VAC/100-250 VDC).

฿ 639.48

ENG HAND TOOL 1 Piece(s) 12 Day(s) 10 Combination No. 1 / No. 2 3.5 ~ 5.5 5.5 Electricity Detection Grip: 115; Drill: 125; Other Screwdriver: 125 302 (Including case) With Low Voltage Detection Grip (80-300 VAC/100-250 VDC).

฿ 862.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Box - - 4 ~ 10 Grip: 115, Other Screwdrivers: 125 365 (Including case) -

Basic Specifications

Product Description

Replacement screwdriver set.
[Features]
· DK-05, 06 have a low voltage detecting grip. (80 – 300 VAC/100 – 250 VDC)
· The neon tube embedded inside the unit will light up if you make contact with the screwdriver tip and push the head part of the handle with your finger.
[Applications]
· Convenient for repair and maintenance work.

Part Number
DK-05
DK-06
DK-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length
(mm)
Weight
(g)
Characteristics

฿ 710.00

HAND TOOLS 1 Piece(s) Same day 10 Phillips (+) / Slotted (-) No.00 / No. 0 / No. 1 / No. 2 / No. 3 5.5 - Electricity Detection Grip: 115; Other Screwdriver: 125 284 (Including case) With Low Voltage Detection Grip (80-300 VAC/100-250 VDC).

฿ 639.48

ENG HAND TOOL 1 Piece(s) 12 Day(s) 10 Combination No. 1 / No. 2 3.5 ~ 5.5 5.5 Electricity Detection Grip: 115; Drill: 125; Other Screwdriver: 125 302 (Including case) With Low Voltage Detection Grip (80-300 VAC/100-250 VDC).

฿ 862.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Box - - 4 ~ 10 Grip: 115, Other Screwdrivers: 125 365 (Including case) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1