- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electroscopic Screwdriver DKD-01/DKD-02
Specifications of DKD-01
-
- Standards for Tip Shape
- Minus (-)
-
- Shaft Length L (mm)
- 28
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Detailed Type
- For Low Voltage Testing
-
- Total Length(mm)
- 129
-
- Weight(g)
- 20
-
- Grip Diameter(mm)
- φ14
-
- Intended Use
- For Low Voltage Testing (80-300 VAC, 100-250 VDC)
-
- Characteristics
- For conductivity and wireless communicator transmission tests.
-
- Supplementary Explanation
- The neon tube embedded inside the unit will light up if you touch the screwdriver tip to a power outlet or the line side of an electrical circuit (the one that is not grounded) and push the head part of the handle with your finger.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 259.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Standards for Tip Shape
- Minus (-)
-
- Shaft Length L (mm)
- 28
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Detailed Type
- For Low Voltage Testing
-
- Total Length(mm)
- 129
-
- Weight(g)
- 20
-
- Grip Diameter(mm)
- φ14
-
- Intended Use
- For Low Voltage Testing (80-300 VAC, 100-250 VDC)
-
- Characteristics
- For conductivity and wireless communicator transmission tests.
-
- Supplementary Explanation
- The neon tube embedded inside the unit will light up if you touch the screwdriver tip to a power outlet or the line side of an electrical circuit (the one that is not grounded) and push the head part of the handle with your finger.
Product Description
Screwdriver for low voltage and automobile spark plug electrical inspection.
[Features]
· With a clip, it is convenient for carrying around.
· The built-in neon tube lights up.
[Applications]
· DKD-01: Ideal for conductivity and wireless communicator transmission tests.
· DKD-02: Ideal for vehicle spark plug voltage detection.
Specifications of DKD-01
-
- Standards for Tip Shape
- Minus (-)
-
- Shaft Length L (mm)
- 28
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Detailed Type
- For Low Voltage Testing
-
- Total Length(mm)
- 129
-
- Weight(g)
- 20
-
- Grip Diameter(mm)
- φ14
-
- Intended Use
- For Low Voltage Testing (80-300 VAC, 100-250 VDC)
-
- Characteristics
- For conductivity and wireless communicator transmission tests.
-
- Supplementary Explanation
- The neon tube embedded inside the unit will light up if you touch the screwdriver tip to a power outlet or the line side of an electrical circuit (the one that is not grounded) and push the head part of the handle with your finger.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 259.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A neon tube that glows brightly.
●A pencil type convenient for carrying.Specification
●AC Voltage(V):80 to 250
●DC Voltage(V):100 to 300
●Shaft Length(mm):28
●Total Length(mm):129
●SPQ(piece):10
●For Low Voltage Detection(AC 80 to 250V/DC 100 to 300V)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?