(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Soft Screw Driver DG-21 – 24

Mini Soft Screw Driver DG-21 – 24

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DG-24

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Shaft Diameter(mm)
    4
  • Total Length(mm)
    167
  • Weight(g)
    32
  • Grip Length(mm)
    87
  • Grip Diameter(mm)
    21
  • Material
    Shaft: Chrome Vanadium Steel
  • Characteristics
    Soft grip which fits the hands well. Tip is applied with black pointed process.
Part Number
DG-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2 Shaft Diameter
(mm)
Weight
(g)

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - - 4 32

Basic Specifications

  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    167
  • Grip Length(mm)
    87
  • Grip Diameter(mm)
    21
  • Material
    Shaft: Chrome Vanadium Steel
  • Characteristics
    Soft grip which fits the hands well. Tip is applied with black pointed process.

Product Description

Mini soft screwdriver ideal for tightening and removing various screws.
[Features]
· It is a soft grip which fits well in the hand.
· The shaft is chrome-vanadium steel.
· The tip has been black-point processed.
[Applications]
· For tightening and removing various screws.

Specifications of DG-24

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Shaft Diameter(mm)
    4
  • Total Length(mm)
    167
  • Weight(g)
    32
  • Grip Length(mm)
    87
  • Grip Diameter(mm)
    21
  • Material
    Shaft: Chrome Vanadium Steel
  • Characteristics
    Soft grip which fits the hands well. Tip is applied with black pointed process.
Part Number
DG-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2 Shaft Diameter
(mm)
Weight
(g)

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - - 4 32

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1