(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro Use Screwdriver

Pro Use Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 160.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DP-03
DP-13
DP-24
DP-34
DP-44
DP-54
DP-64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Diameter
(mm)

฿ 167.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No.00 - 75 - 3 146 16 15

฿ 160.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 3 75 0.35 3 146 16 15

฿ 240.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - 100 - 4.3 183 33 18

฿ 240.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 4.3 100 0.5 4.3 183 33 18

฿ 305.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 1 - 100 - 5.5 200 68 25

฿ 297.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 5.5 100 0.7 5.5 200 64 25

฿ 334.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 2 - 100 - 6.3 213 92 27

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Material
    Shaft: Chrome Vanadium Steel
  • Characteristics
    The tip has been black-point processed.

Product Description

Knurled driver can perform rapid turning.
[Features]
· The shaft is made of chrome-vanadium steel, and the tip has undergone black point processing.
· A large grip that produces high clamping force.
[Applications]
· For tightening and removing various screws.

Part Number
DP-03
DP-13
DP-24
DP-34
DP-44
DP-54
DP-64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Diameter
(mm)

฿ 167.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No.00 - 75 - 3 146 16 15

฿ 160.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 3 75 0.35 3 146 16 15

฿ 240.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - 100 - 4.3 183 33 18

฿ 240.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 4.3 100 0.5 4.3 183 33 18

฿ 305.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 1 - 100 - 5.5 200 68 25

฿ 297.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 5.5 100 0.7 5.5 200 64 25

฿ 334.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 2 - 100 - 6.3 213 92 27

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1