- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TS-04
-
- Type
- Combination
-
- Ratchet mechanism
- Not Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 100 ~ 114
-
- Offset Angle(°)
- 30
-
- Width across flat dimension(mm)
- 4×3.5 / 4.5×4 / 5×4.5 / 5.5×5 / 6×5.5 / 6.5×6 / 7×6.5 / 8×7
-
- Single Product/Set Classification
- Set Parts
-
- Set Content
- TS-41、42、43、44、45、46、47、48
-
- Thickness(mm)
- 1.5
-
- Weight(g)
- 85
-
- Set Number
- 8
-
- Material
- Stainless SUS420J2
-
- Hardness
- HRC52±2
-
- Spec Details
- 4.0×3.5、4.5×4.0、5.0×4.5、5.5×5.0、6.0×5.5、6.5×6.0、7.0×6.5、8.0×7.0
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,092.05
|
HAND TOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Product Description
A single-ended wrench set that's convenient for tightening and removing screws in a narrow space.
[Features]
· Ultra-thin type wrench 8-piece set, of thickness 1.5 mm.
· A set of combination open-end wrench and offset wrench tools.
· The bending angle of the head is 30°.
· It is made of stainless steel and its hardness is HRC 52 ±2.
[Applications]
· Removal and tightening of screws in narrow locations.
Specifications of TS-04
-
- Type
- Combination
-
- Ratchet mechanism
- Not Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 100 ~ 114
-
- Offset Angle(°)
- 30
-
- Width across flat dimension(mm)
- 4×3.5 / 4.5×4 / 5×4.5 / 5.5×5 / 6×5.5 / 6.5×6 / 7×6.5 / 8×7
-
- Single Product/Set Classification
- Set Parts
-
- Set Content
- TS-41、42、43、44、45、46、47、48
-
- Thickness(mm)
- 1.5
-
- Weight(g)
- 85
-
- Set Number
- 8
-
- Material
- Stainless SUS420J2
-
- Hardness
- HRC52±2
-
- Spec Details
- 4.0×3.5、4.5×4.0、5.0×4.5、5.5×5.0、6.0×5.5、6.5×6.0、7.0×6.5、8.0×7.0
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,092.05
|
HAND TOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?