1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pocket Loupe SL-50/52

Pocket Loupe SL-50/52
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 912.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pocket-sized magnifying glass that includes a storage case and can be used for inspections in various fields.
[Features]
· An optical device that uses five-fold lens with no chromatic aberration.
· Built into a case with storage case, avoiding scratches to the loupe when not in use.
[Applications]
· Ideal for checking precision parts, jewelry appraisal, quality of substrate surface, color calibration check, etc.

 
Part Number
SL-50
SL-52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMagnification
(x)
Lens Size
(mm)
Weight
(g)

฿ 912.33

HAND TOOLS 1 Piece(s) Same day 1010φ2048

฿ 1,309.56

ENG HAND TOOL 1 Piece(s) 19 Day(s) -3 ~ 10φ1941

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Size(mm) Overall Length: 83 (50 When Stored) Material Lens: Glass Supplement 1 With Storage Case