(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Screwdriver (Phillips Screwdriver)

Insulated Screwdriver (Phillips Screwdriver)

You can add up to 6 items to the comparison list.

Loading...

Specifications of BE-8600S

  • Tip standards
    Plus (+)
  • Tip size / Phillips (+)
    No. 0
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    75
  • Overall Length(mm)
    197
  • Weight(g)
    31
  • Grip Size: Diameter X Length(mm)
    20×122
Part Number
BE-8600S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 671.43

BAC HAND TOOL 1 Piece(s) 35 Day(s)

Basic Specifications

  • Tip standards
    Plus (+)
  • Tip size / Phillips (+)
    No. 0
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    75
  • Overall Length(mm)
    197
  • Weight(g)
    31
  • Grip Size: Diameter X Length(mm)
    20×122

Product Description

1,000 V insulated type. Based on ergonomics, it is easier to grip and leads to prevention of injuries. A set of frequently used sizes. 1,000 V insulation specifications. Be sure to use insulated gloves when using an insulated tool. (Phillips Screwdriver)

Specifications of BE-8600S

  • Tip standards
    Plus (+)
  • Tip size / Phillips (+)
    No. 0
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    75
  • Overall Length(mm)
    197
  • Weight(g)
    31
  • Grip Size: Diameter X Length(mm)
    20×122
Part Number
BE-8600S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 671.43

BAC HAND TOOL 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1