(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handicraft Scissors

Handicraft Scissors

You can add up to 6 items to the comparison list.

Loading...

Specifications of FS-5

  • Product Type
    Other
  • Overall Length(mm)
    125
  • Blade Length(mm)
    45
  • Mass(g)
    24
  • Single Item / Set Classification
    Single Item
  • Intended Use
    Handicraft, Flower Stem and Small Branch Cutting, Ribbon, Tissue, Paper, Cardboard and Other Material Cutting
  • Features
    Stainless Steel, Micro-serrated Blade
Part Number
FS-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 511.01

BAC HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    125
  • Blade Length(mm)
    45
  • Mass(g)
    24
  • Single Item / Set Classification
    Single Item
  • Intended Use
    Handicraft, Flower Stem and Small Branch Cutting, Ribbon, Tissue, Paper, Cardboard and Other Material Cutting
  • Features
    Stainless Steel, Micro-serrated Blade

Product Description

With micro serrated edges, the blade is unlikely to slip and has excellent sharpness. Double-sided tape is unlikely to adhere.

Specifications of FS-5

  • Product Type
    Other
  • Overall Length(mm)
    125
  • Blade Length(mm)
    45
  • Mass(g)
    24
  • Single Item / Set Classification
    Single Item
  • Intended Use
    Handicraft, Flower Stem and Small Branch Cutting, Ribbon, Tissue, Paper, Cardboard and Other Material Cutting
  • Features
    Stainless Steel, Micro-serrated Blade
Part Number
FS-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 511.01

BAC HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1