(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

12-Drawer Stainless-Top

12-Drawer Stainless-Top

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1475KXL12PSVTSS

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    1016×501×1020
  • Set Content(Point)
    1
  • Case color
    Red
  • Mass(g)
    148000
  • Color Detail
    Carmine Red
  • Top Board
    Stainless Steel Plate
  • Drawer Rows
    12
  • Drawer Internal Dimensions (Width x Depth x Height)(mm)
    1st level: 881 x 445 x 53, 2nd-5th level (Left): 280 x 445 x 53, 6th level (Left): 280 x 445 x 118, 7th level (Left): 280 x 445 x 184, 2nd-3rd level (Right): 543 x 445 x 53, 4th (Right): 540 x 445 x 118, 5th level (Right): 540 x 445 x 184
  • Wheel Dimensions(mm)
    50×φ150
Part Number
1475KXL12PSVTSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Color Detail

฿ 999,999,999.00

BAC HAND TOOL 1 Piece(s) Quote Red Carmine Red

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    1016×501×1020
  • Set Content(Point)
    1
  • Mass(g)
    148000
  • Top Board
    Stainless Steel Plate
  • Drawer Rows
    12
  • Drawer Internal Dimensions (Width x Depth x Height)(mm)
    1st level: 881 x 445 x 53, 2nd-5th level (Left): 280 x 445 x 53, 6th level (Left): 280 x 445 x 118, 7th level (Left): 280 x 445 x 184, 2nd-3rd level (Right): 543 x 445 x 53, 4th (Right): 540 x 445 x 118, 5th level (Right): 540 x 445 x 184
  • Wheel Dimensions(mm)
    50×φ150

Product Description

Resistant to distortion with strength that overpowers other brands. The Lock & Go System was adopted to keep drawers from unexpectedly opening. Can also be a workbench. 12-Drawer Stainless-Top

[Features]
· A design with high quality, high durability and high functionality that satisfies the conditions to be the ultimate cabinet.
· Uses a layout with drawer positions that can be freely arranged to support a wide variety of customers' needs.
· Both wood and stainless steel top boards are available.
· Lock & Go: Lock & Go systems have a safe design in which the drawers cannot open while the cabinet is moving, even if not locked.
· High precision casters: 125 x 50 mm and 150 x 50 mm wheels with superior load resistance, and 2 swivel type casters with stoppers. As the wheel rotation is smooth, the movement is smooth, and the tires will not leave tracks.
· Drawer: Fully opens with a ball bearing slide that moves very smoothly.
· Brushed aluminum handle: Lightweight, easily cleaned, and with an excellent design.
· Double worm frame: The dual structure allows opening/closing of drawers even if it is damaged on the outside.

Specifications of 1475KXL12PSVTSS

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    1016×501×1020
  • Set Content(Point)
    1
  • Case color
    Red
  • Mass(g)
    148000
  • Color Detail
    Carmine Red
  • Top Board
    Stainless Steel Plate
  • Drawer Rows
    12
  • Drawer Internal Dimensions (Width x Depth x Height)(mm)
    1st level: 881 x 445 x 53, 2nd-5th level (Left): 280 x 445 x 53, 6th level (Left): 280 x 445 x 118, 7th level (Left): 280 x 445 x 184, 2nd-3rd level (Right): 543 x 445 x 53, 4th (Right): 540 x 445 x 118, 5th level (Right): 540 x 445 x 184
  • Wheel Dimensions(mm)
    50×φ150
Part Number
1475KXL12PSVTSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Color Detail

฿ 999,999,999.00

BAC HAND TOOL 1 Piece(s) Quote Red Carmine Red

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1