(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set, Plus, Minus

Screwdriver Set, Plus, Minus

You can add up to 6 items to the comparison list.

Loading...

Specifications of BE-9881

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 ~ 6.5
  • Shaft Length L (mm)
    60 ~ 125
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5 ~ 1.2
  • Weight(g)
    450
  • No. of Set Contents
    6-piece set
  • Set Content
    Flathead Screwdriver: BE-8020, 8040, 8150, 8155 / Phillips Head Screwdriver: BE-8610, 8620
Part Number
BE-9881
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,160.00

BAC HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

Ergo-grip ensures the safety of workers and reduces the risk of injury.

Specifications of BE-9881

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 ~ 6.5
  • Shaft Length L (mm)
    60 ~ 125
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5 ~ 1.2
  • Weight(g)
    450
  • No. of Set Contents
    6-piece set
  • Set Content
    Flathead Screwdriver: BE-8020, 8040, 8150, 8155 / Phillips Head Screwdriver: BE-8610, 8620
Part Number
BE-9881
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,160.00

BAC HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1