- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of S330AF
-
- Single Product/Set Classification
- Set Parts
-
- Application
- Manual Operation
-
- Socket shape
- Hexagonal
-
- Width across flat dimension (S Measurement)
- 1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16 / 7/8 / 7/16 / 9/16 / 11/16 / 11/32 / 13/16
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4 / 3/8
-
- No. of Set Contents(Points)
- 33
-
- Set Content 1
- 3/8 socket dynamic drive (hex): 1/4, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8 1 each
-
- Set Content 2
- 3/8 extension bar: 3 (75 mm), 6 (150 mm) 1 each
-
- Set Content 3
- 3/8 Universal Joint x 1
-
- Set Content 4
- 1/4-1/4 Bit Holder x 1
-
- Set Content 5
- 3/8-1/4 Bit Holder x 1
-
- Set Content 6
- 3/8 Spark Plug Socket: 16 mm (5/8) 1 Unit
-
- Set Content 7
- 3/8 Spark Plug Socket: 21 mm (13/16) 1 Unit
-
- Set Content 8
- 1/4 Spinner Handle 1 Unit
-
- Set Content 9
- 1/4 bit shaft: flat 5, 5.5, 7 mm 1 each
-
- Set Content 10
- 1/4 Bit Shaft: PH1, 2, 3, 4 x 1 each
-
- Set Content 11
- 1/4 bit shaft: hex 3, 4, 5, 6, 7 mm 1 each
-
- Set Content 12
- 3/8 Ratchet Handle x 1
-
- Finish
- Matte-Toned Chrome Plating
-
- Material
- Chrome Vanadium Steel
-
- Case Material
- High Density Polyethylene
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,632.39
|
HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Parts
-
- Application
- Manual Operation
-
- Socket shape
- Hexagonal
-
- Width across flat dimension (S Measurement)
- 1/4 / 5/16 / 11/32 / 3/8 / 7/16 / 1/2 / 9/16 / 5/8 / 11/16 / 3/4 / 13/16 / 7/8
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8 / 1/4
-
- No. of Set Contents(Points)
- 33
-
- Set Content 1
- 3/8 socket dynamic drive (hex): 1/4, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8 1 each
-
- Set Content 2
- 3/8 extension bar: 3 (75 mm), 6 (150 mm) 1 each
-
- Set Content 3
- 3/8 Universal Joint x 1
-
- Set Content 4
- 1/4-1/4 Bit Holder x 1
-
- Set Content 5
- 3/8-1/4 Bit Holder x 1
-
- Set Content 6
- 3/8 Spark Plug Socket: 16 mm (5/8) 1 Unit
-
- Set Content 7
- 3/8 Spark Plug Socket: 21 mm (13/16) 1 Unit
-
- Set Content 8
- 1/4 Spinner Handle 1 Unit
-
- Set Content 9
- 1/4 bit shaft: flat 5, 5.5, 7 mm 1 each
-
- Set Content 10
- 1/4 Bit Shaft: PH1, 2, 3, 4 x 1 each
-
- Set Content 11
- 1/4 bit shaft: hex 3, 4, 5, 6, 7 mm 1 each
-
- Set Content 12
- 3/8 Ratchet Handle x 1
-
- Finish
- Matte-Toned Chrome Plating
-
- Material
- Chrome Vanadium Steel
-
- Case Material
- High Density Polyethylene
Product Description
Bahco's inch standard set. Common series. Case is plastic so can be easily used for storage while hard to scratch.
[Features]
· Finish: Matte-toned chrome plating finish.
· Material: Chrome vanadium steel.
· Case: High-density polyethylene
Specifications of S330AF
-
- Single Product/Set Classification
- Set Parts
-
- Application
- Manual Operation
-
- Socket shape
- Hexagonal
-
- Width across flat dimension (S Measurement)
- 1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16 / 7/8 / 7/16 / 9/16 / 11/16 / 11/32 / 13/16
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4 / 3/8
-
- No. of Set Contents(Points)
- 33
-
- Set Content 1
- 3/8 socket dynamic drive (hex): 1/4, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8 1 each
-
- Set Content 2
- 3/8 extension bar: 3 (75 mm), 6 (150 mm) 1 each
-
- Set Content 3
- 3/8 Universal Joint x 1
-
- Set Content 4
- 1/4-1/4 Bit Holder x 1
-
- Set Content 5
- 3/8-1/4 Bit Holder x 1
-
- Set Content 6
- 3/8 Spark Plug Socket: 16 mm (5/8) 1 Unit
-
- Set Content 7
- 3/8 Spark Plug Socket: 21 mm (13/16) 1 Unit
-
- Set Content 8
- 1/4 Spinner Handle 1 Unit
-
- Set Content 9
- 1/4 bit shaft: flat 5, 5.5, 7 mm 1 each
-
- Set Content 10
- 1/4 Bit Shaft: PH1, 2, 3, 4 x 1 each
-
- Set Content 11
- 1/4 bit shaft: hex 3, 4, 5, 6, 7 mm 1 each
-
- Set Content 12
- 3/8 Ratchet Handle x 1
-
- Finish
- Matte-Toned Chrome Plating
-
- Material
- Chrome Vanadium Steel
-
- Case Material
- High Density Polyethylene
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,632.39
|
HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is suitable for standard maintenance.Specification
●Input Drive(mm):6.35, 9.5
●Set Contents(piece):34
●SPQ(set):1
●Inch Size
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?