(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipe Wrench Dual Use Monkey Wrench Black Finish

Pipe Wrench Dual Use Monkey Wrench Black Finish

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,714.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9070P
9071P
9072P
9073P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Head Thickness: Distal Portion
(mm)
Head Thickness: Root Portion
(mm)
Safe Load
(Nm/ISO)

฿ 1,732.50

HAND TOOL 1 Piece(s) 1 Day(s) 21 158 (6 Inches) 139 4.9 11.3 85

฿ 1,714.00

HAND TOOL 1 Piece(s) 1 Day(s) 28 208 (8 Inches) 272 6 12.9 180

฿ 2,435.40

HAND TOOL 1 Piece(s) 1 Day(s) 33 257 (10 Inches) 430 8.7 15.2 325

฿ 3,227.00

HAND TOOL 1 Piece(s) 10 Day(s) 34 308 (12 Inches) 745 11.9 17.6 525

Basic Specifications

  • Set / Single
    Single Item
  • Finish
    Black finish
  • Features
    Monkey Wrench for Combined Use as a Pipe Wrench with Rotating Jaw

Product Description

Can be thoroughly used with a pipe wrench.

[Features]
· Dual-use monkey/pipe wrench with a reversible moving jaw.

Part Number
9070P
9071P
9072P
9073P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Head Thickness: Distal Portion
(mm)
Head Thickness: Root Portion
(mm)
Safe Load
(Nm/ISO)

฿ 1,732.50

HAND TOOL 1 Piece(s) 1 Day(s) 21 158 (6 Inches) 139 4.9 11.3 85

฿ 1,714.00

HAND TOOL 1 Piece(s) 1 Day(s) 28 208 (8 Inches) 272 6 12.9 180

฿ 2,435.40

HAND TOOL 1 Piece(s) 1 Day(s) 33 257 (10 Inches) 430 8.7 15.2 325

฿ 3,227.00

HAND TOOL 1 Piece(s) 10 Day(s) 34 308 (12 Inches) 745 11.9 17.6 525

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use it as a pipe wrench by replacing the jaw.
●We adopt ErgoGrip which reduces the risk of injury at work by evenly dispersing grip strength.
●Jaw opening width setting, bolt head, measuring scale such as metal thickness is attached.
●Adjustabl

Specification

●SPQ(piece):5

Materials

●Special Steel Tool(black finishing) 
●Grip Part: Resin