(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brazing drill for lathe machining.
[Features]
· Has no center blade, and the thrust power is low.
· Re-grinding is remarkably easy.
· Has a unique groove shape suited for lathes.
[Application]
· Applied to prepared hole processing in lathe machining.
Part Number |
---|
BRL1550S20-STI40T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) | Length Under Neck L2 (mm) | Range of Medium Diameter Drill Diameter (D) | Medium Diameter Calling Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 15.5 | 61 | 126 | 20 | 76 | 14.5BRL□□□□S20 | |
Loading...
work material | General Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | End Mill Link |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | With/without Oil Hole | Included |
Hole Drilling Depth (l / d)(mm) | 3 | Lubrication Method | Internal | Point Angle(°) | 150 |
Thinning | NA |
How can we improve?
How can we improve?