(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A hole can be punched in a single action through composite materials, such as stainless steel sheets with composite panels.
· Unique cutting edge shape enables drilling of composite materials in a single pass.
· Ultra-long service life with adoption of high quality carbide tip.
· Hardening treated, there is no warping, torsion, or other distortion.
Effective Length(mm) | 50 |
---|
Please check the type/dimensions/specifications of the part PFU-020C in the Composite Material Core Cutter series.
Part Number |
---|
PFU-022C |
PFU-027C |
PFU-028C |
PFU-030C |
PFU-032C |
PFU-035C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Overall Length (mm) | Cutting Edge (mm) |
---|---|---|---|---|---|---|
฿ 2,793.00 | 1 Piece(s) | 12 Day(s) | 70 | 22 | ||
฿ 3,185.00 | 1 Piece(s) | 12 Day(s) | 70 | 27 | ||
฿ 3,185.00 | 1 Piece(s) | 14 Day(s) | 70 | 28 | ||
฿ 3,185.00 | 1 Piece(s) | 12 Day(s) | 70 | 30 | ||
฿ 3,646.00 | 1 Piece(s) | 19 Day(s) | 70 | 32 | ||
฿ 3,646.00 | 1 Piece(s) | 14 Day(s) | 70 | 35 |
How can we improve?
How can we improve?