1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chipping Hammer (SDS-Max Shank) GSH5

POWER TOOL

Chipping Hammer (SDS-Max Shank) GSH5
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,309.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chipping hammer (SDS-max shank).
· Powerful striking force of 12 joules.
· Low vibration design prevents fatigue. Has a body design that makes work easy.
· High Durability

Part Number
GSH5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,309.00

฿ 22,364.28

POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Power Consumption(W) 1100 Double Insulation Included
Rated Current(A) 11.8 Number of Turns(rev/min) 0~1050 Number of Blows(times/min) 2850
Cord Length(m) 5 Oscillation 3-Axis Composite Value Demolition(m/s2) 13.9 (EN60745-2 compliant) Size(mm) H235×W460
Carbon Brush 1619P10158 Accessories Carrying Case (Plastic), Tip Tool: Bull Point 280 mm x 1 Double-insulated Structure
SDS-max Shank Mass(g) 5600

Please check the type/dimensions/specifications of the part GSH5 in the Chipping Hammer (SDS-Max Shank) GSH5 series.