(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Power and performance – The qualities of a champion.
• Powerful 600 W motor for tough applications.
• All ball bearing construction for long lifetime.
• High strength & precision sintered bearing bracket for precision working.
Product Model | Electric Drill | Number of Turns(min⁻¹ (times/min)) | 0~2600 | Power(V) | 100 |
---|---|---|---|---|---|
Drilling Capacity: Iron Work(mm) | 13 | Power Consumption(W) | 600 | Drilling Capacity: Wood Work(mm) | 30 |
Cord Length(m) | 2.5 | Mass(g) | 1650 | Size(mm) | H189×W245 |
Chuck Grasp Range(mmφ) | 1.5~13 | Carbon Brush | 2609160125 | Remarks | Tip Tools Sold Separately |
Electronic Continuously Variable Speed | ○ | Forward Rotation / Reverse Rotation Mechanism | ○ | Double-insulated Structure | ○ |
Please check the type/dimensions/specifications of the part GBM13RE in the Electric Drill GBM13RE series.
How can we improve?
How can we improve?