Ultra-Hard Deep Hole Saw Cutter

Brand :
BOSCH

Caution

    Product Description

    Poly-click hole saw (blade tip).
    [Features]
    · Diameter 14 to 120 mm.
    · Increased chip discharge efficiency with alternating inner blades and outer blades arrangement, enabling drilling into material up to a thickness of 12 mm.
    · Easily drills stainless steel and has a long service life.
    · Stopper supplied to secure safety when piercing through.
    [Applications]
    · Convenient for drilling steel plate, stainless steel plate, cast iron and synthetic resin plate.

    Deep Hole Saw Features

    Arranging the inner and outer blades alternately creates finer chips and increases emission efficiency.

    Arranging the inner and outer blades alternately creates finer chips and increases emission efficiency.

    Work sample

    Work sample

    The red section is the cutter

    The red section is the cutter

    Related Products

    Deep hole saw set

    Deep hole saw set

    A deep hole saw straight set. An electric drill can be used to make holes up to 12 mm deep.

    Protective glasses (goggle type) with adjuster

    Protective glasses (goggle type) with adjuster

    Goggle-type protective glasses with anti-fog treatment applied. With adjuster.

    Rubberized gloves

    Rubberized gloves

    Strong rubberized gloves.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat