(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Distance Gauge Measurement Range (m) 0.05-250

Laser Distance Gauge Measurement Range (m) 0.05-250

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The accuracy may deteriorate by ±0.15 mm/m in difficult environments (such as under strong sunlight or when measuring surfaces with weak reflection). The accuracy may also deteriorate by ±0.05 mm/m even in good environments.

Specifications of GLM250VF

  • Measurement Range(m)
    0.05~250
  • Measurement Precision(mm)
    1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
     120×66×37
  • Light Source
    Laser diode
  • Power
    AAA Alkaline Batteries x 4 pcs
  • Wavelength(nm)
    635
  • Output
    1 mW or less (class 2)
  • Operating Temperature Range(°C)
    -10~+50 
  • Storage Temperature Range(°C)
    −20~+70 
  • Automatic Power-off(Minutes)
    Approx. 5
  • Dustproof / Waterproof Performance
    IP54
  • Mass
    240 g (Battery Included)
Part Number
GLM250VF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,695.73

LASER MEASURING TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Measurement Range(m)
    0.05~250
  • Measurement Precision(mm)
    1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
     120×66×37
  • Light Source
    Laser diode
  • Power
    AAA Alkaline Batteries x 4 pcs
  • Wavelength(nm)
    635
  • Output
    1 mW or less (class 2)
  • Operating Temperature Range(°C)
    -10~+50 
  • Storage Temperature Range(°C)
    −20~+70 
  • Automatic Power-off(Minutes)
    Approx. 5
  • Dustproof / Waterproof Performance
    IP54
  • Mass
    240 g (Battery Included)

Product Description

[Features]
· Laser distance gauge.
· Simple, accurate distance measurement by anyone.
· Automatic liquid crystal backlight that operates in conjunction with a light sensor.
· Area, volume and Pythagoras measurement also possible.
· Measurement value addition and subtraction
· GLM80/GLM100C: charging time about 3 hours (from empty to fully charged)
· GLM100C: Can operate in conjunction with smartphones, tablets and PCs.

Specifications of GLM250VF

  • Measurement Range(m)
    0.05~250
  • Measurement Precision(mm)
    1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
     120×66×37
  • Light Source
    Laser diode
  • Power
    AAA Alkaline Batteries x 4 pcs
  • Wavelength(nm)
    635
  • Output
    1 mW or less (class 2)
  • Operating Temperature Range(°C)
    -10~+50 
  • Storage Temperature Range(°C)
    −20~+70 
  • Automatic Power-off(Minutes)
    Approx. 5
  • Dustproof / Waterproof Performance
    IP54
  • Mass
    240 g (Battery Included)
Part Number
GLM250VF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,695.73

LASER MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1