1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tipped Nozzle for Hot Air Gun 169201648

POWER TOOL

Tipped Nozzle for Hot Air Gun 169201648
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 868.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Hot air blow gun tip nozzle with 34 mm mounting inner diameter
·Electric, Hydraulic, Pneumatic Tools, Compact Processing Machines, Electric Heating Equipment, Heat working machine Related Products

 
Part Number
1609201648
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 868.39

POWER TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts for Hot Air Processing Machine Width(mm) 20 Supplement Accessory for GHG660LCD
Mounting Inner Diameter(mmφ) 34