(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Light at 2 kg.
· Compact body.
· Continuously Variable Speed (Electronic).
· Forward/reverse rotation mechanism
Product Model | Electric Hammer Drill | Power Consumption(W) | 550 | Double Insulation | Included |
---|---|---|---|---|---|
Number of Turns(rev/min) | 0~1550 | Number of Blows(times/min) | 0~3960 | Cord Length(m) | 5 |
Power (Concrete)(mmφ) | 18 | Power (Ironwork)(mmφ) | 13 (Uses SDS rotating chuck set) | Power (Carpentry)(mmφ) | 30 (Uses SDS rotating chuck set) |
Oscillation 3-Axis Composite Value Hammer Drill(m/s2) | 15 (EN60745-2 compliant) | Oscillation 3-Axis Composite Value Metal Work Drill(m/s2) | <2.5 (complies with EN60745-2) | Oscillation 3-axis Composite Value Screw Tightening(m/s2) | <2.5 (complies with EN60745-2) |
Size(mm) | H191×W316 | Carbon Brush | 1619P01777 | Accessories | Carrying Case (Plastic) |
Remarks | Tip Tools Sold Separately | Electronic Continuously Variable Speed | ○ | Safety Clutch Structure | ○ |
SDS Plus Shank | ○ | Model on which dust collection system can be mounted | ○ | Double-insulated Structure | ○ |
Forward Rotation / Reverse Rotation Mechanism | ○ | Mass(g) | 2000 |
Please check the type/dimensions/specifications of the part GBH2-18RE in the Hammer Drill GBH2-18RE series.
How can we improve?
How can we improve?