1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Oscillating Screwdriver Drill 10.8 V

POWER TOOL

Battery Oscillating Screwdriver Drill 10.8 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,101.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Battery vibration screwdriver drill.
· Lithium ion 1.8 V 1.3 Ah battery x 2.
· Features an ECP function that protects the batteries.
· Ultra-lightweight 1 kg compact body.
· Gear type 2-step shift, 2-step torque adjustment clutch.
· LED light, remaining battery level indicator.
· Forward/reverse rotation indicator

 
Part Number
GSB10.8-2-LIH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,101.96

POWER TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 10.8 Maximum Torque(N▪m) 30 (Drill Position) Rechargeable Type Y
Weight(g) 1000 Drilling Capacity: Concrete(mmφ) 10 Drilling Capacity: Ironwork Hole Saw(mmφ) 33
Capacity: Screw Tightening(mmφ) 7 Number of Blows(times/min) 0 ~ 19,500 min-1 Set Content Main Unit Only
Oscillation 3-axis Composite Value(m/s2) 10.5 Chuck Grasp Range(mmφ) 1.0~10 Drilling Capacity: Iron Work(mmφ) 10
Drilling Capacity: Wood Work(mmφ) 19 Product Model Rechargeable Vibrating Drill Driver Number of Turns(rev/min) 0~380 /1,300min-1
Charging Time Approx. 15 minutes (flat → 70% turbo charge), approx. 30 minutes (flat → full charge)