(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a Chipping mode and also an EC motor suitable for a wide range of applications and continuous operation
Product Model | Rechargeable Hammer Drill | Shank Shape | SDS Plus Shank | Voltage(V) | 18 |
---|---|---|---|---|---|
Power Consumption(W) | 430 | Maximum Blows(min-1) | 4850 | Double Insulation | Not Included |
Number of Turns(rev/min) | 0 to 1400 | Number of Blows(times/min) | 0~4850 | Power (Concrete)(mmφ) | 18 |
Power (Ironwork)(mmφ) | 13 | Power (Carpentry)(mmφ) | 20 | Charging Time | Approx. 15 Minutes (Empty-75% Turbo Charging), Approx. 30 Minutes (Empty-Fully Charged) |
Oscillation 3-Axis Composite Value Hammer Drill(m/s2) | 16 | Oscillation 3-Axis Composite Value Metal Work Drill(m/s2) | 2.5 |
How can we improve?
How can we improve?