1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Core Set

DRILL

Diamond Core Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,969.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SDS Plus shank set.

[Features]
· A set product that contains frequently used sizes.
· SDS Plus and straight types are available for 2 types of shanks total.

 
Part Number
PDI-065SDS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,969.15

DRILL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 295 Effective Length(mm) 150 Cutting Edge(mm) 65