(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Threaded on its outer surface to enable smooth chip discharge.
Overall Length(mm) | 180 | Effective Length(mm) | 150 |
---|
Please check the type/dimensions/specifications of the part PDI-025C in the Diamond Core Cutter series.
Part Number |
---|
PDI-029C |
PDI-032C |
PDI-035C |
PDI-038C |
PDI-045C |
PDI-050C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cutting Edge (mm) |
---|---|---|---|---|---|
฿ 10,200.00 | 1 Piece(s) | 19 Day(s) | 29 | ||
฿ 10,200.00 | 1 Piece(s) | 19 Day(s) | 32 | ||
฿ 10,200.00 | 1 Piece(s) | 19 Day(s) | 35 | ||
฿ 10,200.00 | 1 Piece(s) | 19 Day(s) | 38 | ||
฿ 10,200.00 | 1 Piece(s) | 19 Day(s) | 45 | ||
฿ 10,710.00 | 1 Piece(s) | 19 Day(s) | 50 |
How can we improve?
How can we improve?