1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Wheel 105PE Segment

CUTTER

Diamond Wheel 105PE Segment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Economy type suitable for light work.
·For cutting slate, etc.
·Wheel is segment type.
·Main cutting material: concrete/asphalt/block/brick

 
Part Number
DS-105PE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,392.00

CUTTER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Specifications Dry Type Use Concrete and Mortar
Outside Diameter(mm) 104 Blade Thickness(mm) 1.6 Hole Diameter(mm) 20
Tip Height(mm) 6.5 Maximum Operating Rotational Speed(rpm) 14500 Attached Ring Hole Diameter(mm) 15
Product Model Segment Detailed Usage For cutting lightweight blocks, bricks, mortar, and slate, etc.

Please check the type/dimensions/specifications of the part DS-105PE in the Diamond Wheel 105PE Segment series.