Sabre Saw Blade For Metal

Caution
Product Description
World's No. 1 abundant types of sabre saw blades can cut any material.
[Features]
· Fast cutting speed and outstanding durability.
· Can be attached to all sabre saws / reciprocating saws currently available in the market.
[Application]
· Cutting of wood, metal, special material, etc.
Sabre Saw Blade Features
Product Details Size (S644D)

Product Image (S644D)
| Part Number | Cutting Material | Number of Teeth (per inch) | Overall Length (mm) | Effective Length (mm) | Blade thickness (mm) | Material |
|---|---|---|---|---|---|---|
| S644D/2G | For Wood / Pruning of Branches / Dismantling of Wooden Furniture | 6 | 150 | 130 | 1.25 | Carbon Tool Steel |
Product Details Size (S713A)

Product Image (S713A)
| Part Number | Cutting Material (mm) | Number of Teeth (per inch) | Overall Length (mm) | Effective Length (mm) | Blade thickness (mm) | Material |
|---|---|---|---|---|---|---|
| S713A | Cardboard 1 to 50 mm, Insulating Material / Styrofoam 10 to 100 mm | - | 150 | 130 | 1.0 | Knife Blade |
Product Details / Size (S1111K)

Product Image (S1111K)
| Part Number | Cutting Material (mm) | Number of Teeth (per inch) | Overall Length (mm) | Effective Length (mm) | Blade Thickness (mm) | Material |
|---|---|---|---|---|---|---|
| S1111K/2G | Wood Roughness 20 to 175 mm, Live Tree (Standing Tree / Branching Off) / Firewood 20 to 175 mm | 3 | 225 | 205 | 1.25 | Carbon Tool Steel |
Product Details Size (S1211K)

Product Image (S1211K)
| Part Number | Cutting Material (mm) | Number of Teeth (per inch) | Overall Length (mm) | Effective Length (mm) | Blade Thickness (mm) | Material |
|---|---|---|---|---|---|---|
| S1211K | Ice / Frozen Product 10-250 mm | 3 | 300 | 280 | 1.25 | Stainless Steel |
Product Details Size (S123XF)

Product Image (S123XF)
| Part Number | Cutting Material (mm) | Number of Teeth (per inch) | Overall Length (mm) | Effective Length (mm) | Blade Thickness (mm) | Material |
|---|---|---|---|---|---|---|
| S123XF/2G | Mild Steel / Non-Ferrous Metal 1-8 mm, Stainless Steel Pipe / Channel 5-100 mm | 8 to 14 | 150 | 130 | 0.9 | Bimetal |
Product Details Size (S1531L)

Product Image (S1531L)
| Part Number | Cutting Material (mm) | Number of Teeth (per inch) | Overall Length (mm) | Effective Length (mm) | Blade Thickness (mm) | Material |
|---|---|---|---|---|---|---|
| S1531L | Wood Roughness 15 to 190 mm, Live Tree (Standing Tree / Branching Off) / up to 190 mm | 5 | 240 | 220 | 1.5 | Carbon Tool Steel |
- * Refer to the catalog for other types and model numbers.