(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concrete Detector D-TECT150CNT

Concrete Detector D-TECT150CNT

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-TECT150CNT

  • Product Model
    Sensor
  • Width x Height x Thickness(mm)
    97×220×120
  • Mass(g)
    700
  • Accessories
    Carrying Bag
  • Operable Temperature Range(°C)
    -10 – +50
  • Storable Temperature Range(°C)
    -20 – +70
  • Continuous Use Time(h)
    Approx. 5
Part Number
D-TECT150CNT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 51,590.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Sensor
  • Width x Height x Thickness(mm)
    97×220×120
  • Mass(g)
    700
  • Accessories
    Carrying Bag
  • Operable Temperature Range(°C)
    -10 – +50
  • Storable Temperature Range(°C)
    -20 – +70
  • Continuous Use Time(h)
    Approx. 5

Product Description

[Features]
· Concrete detector.
· Can detect reinforcing bars, nonferrous metal, PVC piping, CD piping, power lines and wood.
· Maximum detection depth 150 mm.
· Displays depth to target and material.
· 7 detection modes that can be selected according to the material.
· Detection results clear at a glance.
· Easy operation. Accurate detection can be performed by anyone

Specifications of D-TECT150CNT

  • Product Model
    Sensor
  • Width x Height x Thickness(mm)
    97×220×120
  • Mass(g)
    700
  • Accessories
    Carrying Bag
  • Operable Temperature Range(°C)
    -10 – +50
  • Storable Temperature Range(°C)
    -20 – +70
  • Continuous Use Time(h)
    Approx. 5
Part Number
D-TECT150CNT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 51,590.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1