1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS Plus Tile Chisel

DRILL

SDS Plus Tile Chisel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,033.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an accessory for hammer drills/chipping hammers (SDS-max shank).

Part Number
SDS-TC40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,033.89

DRILL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Dimension Full Length x Blade Width(mm) 260×40
Mass(g) 325 Usage For Tile Removal

Please check the type/dimensions/specifications of the part SDS-TC40 in the SDS Plus Tile Chisel series.