1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

30 H Self-Sharpening Bull Point (Chipping) for Hexagonal Shank Hammers

DRILL

30 H Self-Sharpening Bull Point (Chipping) for Hexagonal Shank Hammers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,750.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hardening not required. Possible to regrind 100 mm from the tip.

[Features]
· Has self grinding characteristics and does not require regrinding.
· 30% improvement in chipping effect.

Part Number
HEX30BP-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,750.22

DRILL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape Hexagonal Axis Shank

Please check the type/dimensions/specifications of the part HEX30BP-400 in the 30 H Self-Sharpening Bull Point (Chipping) for Hexagonal Shank Hammers series.