1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Replacement Blade for GCB18 V-LI Bandsaw【2 Pieces Per Package】

Replacement Blade for GCB18 V-LI Bandsaw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,609.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated for GCB18V-LI and GCB18V-LIH.

Part Number
2608649000
2608649001
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTPI

฿ 1,609.68

SAW 1 Pack(s)

2 Pieces Per Package

10 Day(s) 18

฿ 1,609.68

SAW 1 Pack(s)

2 Pieces Per Package

10 Day(s) 24

Loading...

  1. 1

Basic Information

Total Length(mm) 733 Width(mm) 12.7 Thickness(mm) 0.5
Material Properties Cobalt HSS Bimetal Mass(g) 126