(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Cleaner Floor Nozzle (φ35)

Multi-Cleaner Floor Nozzle (φ35)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1609201230

  • Other
    Option
  • Size(mm)
    90×270
  • Connector System(φ)
    35
  • Supplement
    Accessory for GAS 25/50 Compatible 35 mmφ System
Part Number
1609201230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,731.99

CLEANER PARTS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Other
    Option
  • Size(mm)
    90×270
  • Connector System(φ)
    35
  • Supplement
    Accessory for GAS 25/50 Compatible 35 mmφ System

Product Description

[Features]
· Accessory for multicleaners (GAS25 and GAS50 models).

Specifications of 1609201230

  • Other
    Option
  • Size(mm)
    90×270
  • Connector System(φ)
    35
  • Supplement
    Accessory for GAS 25/50 Compatible 35 mmφ System
Part Number
1609201230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,731.99

CLEANER PARTS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1