(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Scratch Nozzle for Multi-Cleaner (35 φ)

Scratch Nozzle for Multi-Cleaner (35 φ)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2607000168

  • Other
    Option
  • Size(mm)
    30×157
  • Connector System(φ)
    35
  • Supplement
    Accessory for GAS 25/50 Compatible 35 mmφ System
Part Number
2607000168
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,200.00

CLEANER PARTS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Other
    Option
  • Size(mm)
    30×157
  • Connector System(φ)
    35
  • Supplement
    Accessory for GAS 25/50 Compatible 35 mmφ System

Product Description

[Features]
· Accessory for multicleaners (GAS25 and GAS50 models).

Specifications of 2607000168

  • Other
    Option
  • Size(mm)
    30×157
  • Connector System(φ)
    35
  • Supplement
    Accessory for GAS 25/50 Compatible 35 mmφ System
Part Number
2607000168
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,200.00

CLEANER PARTS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1