(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart, Route Boy, Model 303PP, Resin Corner Flat Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,919.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
303PP-01
303PP-02
303PP-03
303PP-04
303PP-05
303PP-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,919.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 530~630×330~430 5300 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 630~730×330~430 5600 1 unit

฿ 4,156.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 730~830×330~430 5800 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 530~630×430~530 5600 1 unit

฿ 4,170.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 630~730×430~530 5800 1 unit

฿ 4,271.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 730~830×430~530 6100 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    130
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Specifications
    Swivel Caster 4 pcs
  • Main Body Specifications
    Assembly type
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Resin
  • Connecting Bar Material
    Steel
  • Features
    It is a flat-type stretchable carry.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Flat type extendable carrier.
· The dimensions can be adjusted in 10 mm increments within the frame.
· Wide base area delivers excellent stability.
· The dimensions can be changed by adjusting the length of the connector bars.
[Applications]
· Food factories, distribution centers.

Part Number
303PP-01
303PP-02
303PP-03
303PP-04
303PP-05
303PP-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,919.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 530~630×330~430 5300 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 630~730×330~430 5600 1 unit

฿ 4,156.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 730~830×330~430 5800 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 530~630×430~530 5600 1 unit

฿ 4,170.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 630~730×430~530 5800 1 unit

฿ 4,271.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 730~830×430~530 6100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1