(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Container Cart, Route Boy, Model 302PP, Resin Corner Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,834.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
302PP-01
302PP-02
302PP-03
302PP-04
302PP-05
302PP-06
302PP-07
302PP-08
302PP-09
302PP-10
302PP-11
302PP-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,919.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 530~630×330~430 5300 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 14 Day(s) 630~730×330~430 5600 1 unit

฿ 4,156.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 730~830×330~430 5800 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 530~630×430~530 5600 1 unit

฿ 4,170.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 630~730×430~530 5800 1 unit

฿ 3,947.23

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 730~830×430~530 6100 1 unit

฿ 3,834.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 830~930×430~530 6300 1 unit

฿ 4,149.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 530~630×530~630 5800 1 unit

฿ 4,299.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 630~730×530~630 6100 1 unit

฿ 3,834.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 730~830×530~630 6300 1 unit

฿ 3,974.30

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 830~930×530~630 6600 1 unit

฿ 4,076.65

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 830~930×630~730 6800 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    155
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Specifications
    Swivel Caster 4 pcs
  • Main Body Specifications
    Assembly type
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Resin
  • Connecting Bar Material
    Steel
  • Features
    A telescopic carrier made of resin with wide bottom area and excellent stability.
  • Amount Of Content
    1 unit

Product Description

Extendable container dolly cart.
[Features]
· Freely extendable in 10 mm increments to perfectly fit a wide range of containers.
· Wide base type. Also excellent in terms of space-saving and stability.
· Extendable plastic carrier with a wide base area and excellent stability.
· The dimensions can be changed by adjusting the length of the connector bars.
[Applications]
· Optimal for storing and transporting containers.
· Convenient for use in food factories, chemical factories, general stores, etc.

Part Number
302PP-01
302PP-02
302PP-03
302PP-04
302PP-05
302PP-06
302PP-07
302PP-08
302PP-09
302PP-10
302PP-11
302PP-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,919.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 530~630×330~430 5300 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 14 Day(s) 630~730×330~430 5600 1 unit

฿ 4,156.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 730~830×330~430 5800 1 unit

฿ 4,033.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 530~630×430~530 5600 1 unit

฿ 4,170.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 630~730×430~530 5800 1 unit

฿ 3,947.23

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 730~830×430~530 6100 1 unit

฿ 3,834.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 830~930×430~530 6300 1 unit

฿ 4,149.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 530~630×530~630 5800 1 unit

฿ 4,299.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 630~730×530~630 6100 1 unit

฿ 3,834.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 730~830×530~630 6300 1 unit

฿ 3,974.30

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 830~930×530~630 6600 1 unit

฿ 4,076.65

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 830~930×630~730 6800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1