(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Container Cart, Route Boy, Model 202PP, Resin Corner Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,869.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
202PP-02
202PP-03
202PP-04
202PP-05
202PP-06
202PP-07
202PP-08
202PP-09
202PP-10
202PP-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,094.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×310~410 4000 1 unit

฿ 3,154.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×310~410 4200 1 unit

฿ 3,196.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 610~710×310~410 4400 1 unit

฿ 3,154.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 410~510×410~510 4200 1 unit

฿ 3,196.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 510~610×410~510 4400 1 unit

฿ 2,869.50

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 610~710×410~510 4500 1 unit

฿ 2,919.74

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 710~810×410~510 4700 1 unit

฿ 3,277.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×510~610 4400 1 unit

฿ 2,919.74

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 610~710×510~610 4700 1 unit

฿ 3,014.84

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 710~810×510~610 4900 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    150
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    125
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Specifications
    Swivel Caster 4 pcs
  • Main Body Specifications
    Assembly type
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Resin
  • Connecting Bar Material
    Steel
  • Features
    Resin stretchable carrying bag.
  • Amount Of Content
    1 unit

Product Description

A retractable container trolley made of resin.
[Features]
·Stretchable carry made of resin.
·The dimensions within the frame can be adjusted at 10 mm pitches.
·The dimensions can be changed by changing the length of the connecting bar.
[Applications]
·Ideal for food factories, pharmaceutical factories, general stores, etc.

Part Number
202PP-02
202PP-03
202PP-04
202PP-05
202PP-06
202PP-07
202PP-08
202PP-09
202PP-10
202PP-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,094.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×310~410 4000 1 unit

฿ 3,154.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×310~410 4200 1 unit

฿ 3,196.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 610~710×310~410 4400 1 unit

฿ 3,154.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 410~510×410~510 4200 1 unit

฿ 3,196.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 510~610×410~510 4400 1 unit

฿ 2,869.50

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 610~710×410~510 4500 1 unit

฿ 2,919.74

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 710~810×410~510 4700 1 unit

฿ 3,277.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×510~610 4400 1 unit

฿ 2,919.74

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 610~710×510~610 4700 1 unit

฿ 3,014.84

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 710~810×510~610 4900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1