(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart, Route Boy, Model 602AL, Aluminum Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,255.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
602AL-02
602AL-03
602AL-04
602AL-05
602AL-06
602AL-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 5,255.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×310~410 3700 1 unit

฿ 5,356.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×310~410 3800 1 unit

฿ 5,449.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×310~410 3900 1 unit

฿ 5,356.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×410~510 3800 1 unit

฿ 5,449.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×410~510 3900 1 unit

฿ 5,553.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×410~510 4000 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    120
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Specifications
    Swivel Caster 4 pcs
  • Main Body Specifications
    Assembly type
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Aluminum
  • Connecting Bar Material
    Aluminum
  • Features
    An elastic carrying bag made of aluminum.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Extendable aluminum dolly.
· The dimensions can be adjusted in 10 mm increments within the frame.
· The dimensions can be changed by adjusting the length of the connector bars.
[Applications]
· Food factories.
· Chemical factories.
· Electronic equipment factories.

Part Number
602AL-02
602AL-03
602AL-04
602AL-05
602AL-06
602AL-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 5,255.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×310~410 3700 1 unit

฿ 5,356.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×310~410 3800 1 unit

฿ 5,449.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×310~410 3900 1 unit

฿ 5,356.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×410~510 3800 1 unit

฿ 5,449.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×410~510 3900 1 unit

฿ 5,553.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×410~510 4000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1