(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Container Cart, Route Boy, Model 504ST, Stainless Steel Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,160.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
504ST-02
504ST-03
504ST-04
504ST-05
504ST-06
504ST-07
504ST-08
504ST-09
504ST-10
504ST-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 8,160.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×310~410 3670 1 unit

฿ 8,328.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×310~410 3750 1 unit

฿ 8,486.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×310~410 3830 1 unit

฿ 8,328.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×410~510 3750 1 unit

฿ 8,486.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×410~510 3830 1 unit

฿ 8,652.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×410~510 3900 1 unit

฿ 8,819.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 710~810×410~510 3980 1 unit

฿ 8,652.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×510~610 3900 1 unit

฿ 8,819.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×510~610 3980 1 unit

฿ 8,972.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 710~810×510~610 4060 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    100
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Specifications
    Swivel Caster 4 pcs
  • Main Body Specifications
    Assembly type
  • Caster Metal Parts Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon Wheel
  • Frame / Leg Material
    Stainless Steel (SUS304)
  • Connecting Bar Material
    Stainless Steel (SUS304)
  • Features
    Stainless Steel Extendable Carrier.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Extendable stainless steel carrier.
· The dimensions can be adjusted in 10 mm increments within the frame.
· All stainless steel (SUS 304), therefore resistant to soiling and rust.
[Applications]
· Food, chemicals, electronic equipment.
· Corporate R&D departments.

Part Number
504ST-02
504ST-03
504ST-04
504ST-05
504ST-06
504ST-07
504ST-08
504ST-09
504ST-10
504ST-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 8,160.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×310~410 3670 1 unit

฿ 8,328.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×310~410 3750 1 unit

฿ 8,486.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×310~410 3830 1 unit

฿ 8,328.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×410~510 3750 1 unit

฿ 8,486.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×410~510 3830 1 unit

฿ 8,652.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×410~510 3900 1 unit

฿ 8,819.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 710~810×410~510 3980 1 unit

฿ 8,652.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 510~610×510~610 3900 1 unit

฿ 8,819.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 610~710×510~610 3980 1 unit

฿ 8,972.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 710~810×510~610 4060 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1